IESNA:LM-63-2002
[TEST]P940490
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20423
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1863 1851.3 1826.9 1805.7 1800.4 1802.5 1808.9 1820.5 1831.1 1834.3
1835.4 1851.3 1884.2 1938.4 2028.6 2156 2311 2497.8 2736.6 3021.1
3343.8 3738.7 4217.5 4762 5348 5977.5 6581.5 6862.8 6450.9 4985
2712.2 765.4 234.6 139.1 79.6 32.9 0
1863 1856.6 1831.1 1809.9 1804.6 1805.7 1812 1823.7 1833.3 1836.5
1838.6 1855.6 1887.4 1944.7 2032.8 2161.3 2318.4 2506.3 2751.5 3036
3369.3 3775.9 4273.7 4806.6 5403.2 6048.6 6639.9 6894.7 6386.2 4873.5
2585.9 717.6 227.2 127.4 74.3 29.7 0
1863 1854.5 1830.1 1807.8 1798.2 1799.3 1802.5 1808.9 1813.1 1817.3
1823.7 1841.8 1875.7 1929.9 2019 2136.9 2287.6 2465.9 2696.3 2977.6
3329 3768.4 4284.3 4857.6 5452 6082.6 6678.1 6988.1 6611.2 5264.1
3125.2 1152.8 307.8 152.9 90.2 35 0
1863 1850.3 1826.9 1802.5 1789.7 1786.6 1788.7 1789.7 1789.7 1797.2
1807.8 1828 1861.9 1915 1991.4 2104 2253.6 2436.2 2666.6 2946.8
3326.8 3781.2 4360.8 5013.6 5682.4 6338.4 6950.9 7297 7105.9 6110.2
4195.2 2029.6 611.4 222.9 108.3 34 0
1863 1850.3 1828 1802.5 1786.6 1783.4 1785.5 1785.5 1785.5 1794
1813.1 1831.1 1859.8 1905.5 1974.4 2078.5 2229.2 2417.1 2648.5 2943.6
3333.2 3852.3 4522.1 5315.1 6130.3 6860.7 7449.8 7823.5 7868.1 7358.5
5868.1 3529.6 1498.9 382.2 128.4 29.7 0
1863 1847.1 1824.8 1799.3 1782.3 1779.1 1782.3 1786.6 1786.6 1795.1
1815.2 1830.1 1852.4 1901.2 1974.4 2078.5 2225 2417.1 2652.8 2963.8
3370.4 3928.7 4678.2 5592.2 6519.9 7325.6 7915.8 8355.3 8624.9 8453
7326.7 5144.2 2463.8 773.9 164.5 38.2 0
1863 1850.3 1826.9 1800.4 1783.4 1779.1 1781.3 1785.5 1785.5 1794
1813.1 1833.3 1861.9 1908.6 1980.8 2087 2235.6 2422.4 2656 2951.1
3340.6 3860.8 4533.8 5315.1 6121.9 6868.1 7483.8 7912.7 7970 7409.5
6003 3665.5 1440.5 371.5 107.2 28.7 0
1863 1852.4 1830.1 1803.5 1786.6 1782.3 1785.5 1788.7 1791.9 1800.4
1814.2 1836.5 1872.5 1926.7 2004.2 2111.4 2263.2 2447.9 2678.2 2967
3349.1 3831.1 4413.9 5049.7 5700.4 6357.5 6980.6 7329.9 7091 6157.9
4315.1 2074.2 618.9 232.5 110.4 34 0
1863 1855.6 1832.2 1806.7 1792.9 1790.8 1795.1 1803.5 1811 1818.4
1828 1847.1 1884.2 1942.6 2029.6 2149.6 2299.3 2480.8 2708 2982.9
3331.1 3763.1 4269.5 4822.5 5400 6024.2 6637.8 6946.7 6621.8 5507.2
3479.7 1367.3 391.7 186.8 99.8 40.3 0
1863 1857.7 1833.3 1807.8 1796.1 1795.1 1802.5 1817.3 1830.1 1837.5
1844.9 1864.1 1899.1 1958.5 2049.8 2178.3 2335.4 2525.4 2758.9 3041.3
3368.2 3774.8 4242.9 4768.4 5326.8 5945.6 6534.8 6766.2 6328.9 4912.8
2692 811 247.3 125.3 66.9 26.5 0
1863 1856.6 1833.3 1807.8 1796.1 1796.1 1803.5 1817.3 1831.1 1837.5
1843.9 1859.8 1895.9 1952.2 2042.4 2167.6 2323.7 2522.2 2756.8 3024.3
3345.9 3735.5 4201.5 4730.2 5263.1 5881.9 6483.8 6768.3 6398.9 5060.3
2867.2 901.2 261.1 135.9 70.1 24.4 0
